Ching Ching Ng
Endress+Hauser (M) Sdn. Bhd.
No. 27, Jalan Astaka U8/84
Sekyen U8, Bukit Jelutong
40150 Shah Alam
Selangor
Malaysia
Reliably optimizing the digester process with minimal maintenance as compared to previous rotary limit switch.
Reliably optimizing the digester process with minimal maintenance as compared to previous rotary limit switch.
• Reliable reading even under extreme build-up conditions
• Accurate measurement
The level control in the digester is important to ensure that the fruit capacity in the digester is controlled and well maintained at a preset value to ensure sufficient digestion time.
Soliphant FTM20 is a robust level limit switch for palm fruits in a digester which has high tendency of build-up in a conventional rotary switch. FTM20 requires no modification and calibration.
No calibration: easy commissioning (plug and play)
Insensitive to build-up: maintenance-free operation
No mechanically moving parts:
no wear, long operating life
Insensitive to external vibration
The digester commonly used consists of a steam-heated cylindrical vessel fitted with a central rotating shaft carrying a number of beater (stirring) arms. Through the action of the rotating beater arms the fruit is pounded. Pounding, or digesting the fruit at high temperature, helps to reduce the viscosity of the oil, destroys the fruits’outer covering and completes the disruption of the oil cells already begun in the sterilization phase.
Point level detection Soliphant FTM20
Process connections: Threads
Temperature: -40 to +150°C (-40 to +302°F)
Pressure: -1 to +40bar (-14.5 to +580psi)
Ching Ching Ng
Endress+Hauser (M) Sdn. Bhd.
No. 27, Jalan Astaka U8/84
Sekyen U8, Bukit Jelutong
40150 Shah Alam
Selangor
Malaysia