Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
  • History

Accurate level measurement with high temperature & pressure

Measured water level in a boiler drum to increase safety and boiler efficiency

Detect the real level signal even under extreme conditions with guided radar in a boiler drum of the chemical plant. The reliable water level measurement in the boiler drum required high-performance instrumentation to use in high-pressure and temperature conditions.

Level measurement in boiler ©Endress+Hauser

Results

  • Benefits:
    • Reduce cost of maintenance – no moving parts
    • Optimize the process - reliable measurement and operation
    • Precise level measurement
    • Increased the boiler efficiency
    • Increased safety in the boiler application

Challenges

The level measurement in boiler drum poses 3 main application challenges with low conductive medium, high pressure and temperature.

Measuring range: 1000 mm
Probe length: 1200mm

There are 3 different types of measuring technologies being used for this boiler level measurement to achieve SIL3.

The customer has realized that their level measurement with conductive probe for the past 10 years has given huge deviations. Customer who used to trust the float level gauge is actually inaccurate.


Our Solution

Levelflex M FMP45 complete with process display RIA452 is the answer to such critical level control as compared to other technologies (Eg: conductive level probe & float level gauge)

Process Description

Water level measurement in a boiler drum
Application info:
• Low conductive medium
• High temperatures ranging from 270 - 300°C
• High pressure at 50bar

Components

  • Easy installation
    Levelflex M FMP45 can be mounted directly on the existing bypass chamber without any modification

  • Simple commissioning
    Level control can be set in our Process Display RIA452 (LSHH,LSH,LSL)

Contact

  • Ching Ching Ng

    Endress+Hauser (M) Sdn. Bhd.

    No. 27, Jalan Astaka U8/84

    Sekyen U8, Bukit Jelutong

    40150 Shah Alam

    Selangor

    Malaysia

  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable