Multicap DC21AS

Product picture of: Multicap DC21AS

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Features and specifications

Back

Details

  • Measuring principle

    Capacitive

  • Characteristic / Application

    Fully insulated rope probe for high pressure and high temperature, suitable for heavy process condition
    A: North America Certificate (IS,XP)
    S: Additional safety feature

  • Specialities

    Foam detection

  • Supply / Communication

    HART
    PROFIBUS PA
    PFM

  • Linearity error for conductive liquids

    < 1% at 40 inch

  • Ambient temperature

    Standard:
    -40 °F ... 160 °F
    With separate housing:
    -80 °F ... 280 °F

  • Process temperature

    -110 °F ... 390 °F

  • Process pressure absolute / max. overpressure limit

    Vacuum ... 725 psi

  • Main wetted parts

    Insulation material: PFA, FEP, PE
    316TI

  • Process connection

    NPT1 1/2"
    ASME 2"...

  • Process connection hygienic

    Tri-Clamp ISO2852

  • Sensor length

    Total length of probe 1020 inch
    Inactive length metal: max. 160 inch
    Inactive length fuly insulated: max. 80 inch

  • Max. measurement distance

    20 inch .... 860 inch

  • Communication

    HART
    PROFIBUS PA
    PFM

  • Certificates / Approvals

    FM
    CSA

  • Options

    Separate housing(HTC), Inactive length

  • Components

    Transmitter
    PFM: FMX570, FMC671Z, FMC661

  • Successor

    FMI52

  • Application limits

    Notice the pressure and temperature derating.
    Notice for non conductive medium the DK.

  • Measuring principle

    Capacitive

  • Characteristic / Application

    Fully insulated rope probe for high pressure and high temperature, suitable for heavy process condition
    A: North America Certificate (IS,XP)
    S: Additional safety feature

  • Specialities

    Foam detection

  • Supply / Communication

    PFM

  • Ambient temperature

    Standard:
    -40 °F ... 160 °F
    With separate housing:
    -80 °F ... 280 °F

  • Process temperature

    -110 °F ... 390 °F

  • Process pressure absolute / max. overpressure limit

    Vacuum ... 725 psi

  • Main wetted parts

    Insulation material: PFA, FEP, PE
    316TI

  • Process connection

    NPT1 1/2"
    ASME 2"...

  • Process connection hygienic

    Tri-Clamp ISO2852

  • Sensor length

    Total length of probe 1020 inch
    Inactive length metal: max. 160 inch
    Inactive length fully insulated: max. 80 inch

  • Communication

    PFM

  • Certificates / Approvals

    FM
    CSA

  • Options

    Separate housing (HTC), Inactive length, Active build-up compensation

  • Components

    Transmitter
    PFM: FTC325, FTC625, FTC470Z, FTC471Z

  • Successor

    FTI52

  • Application limits

    Notice the pressure and temperature derating.
    Notice for non conductive medium the DK.

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
  • Successor