Title

Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
product picture of the flow metering system FLOWSKID

FLOWSKID
flow metering system

Reliable turnkey solution for fiscal metering

IFLSKID
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Ultrasonic transit time difference measurement

  • Measured variables

    Measurement of gas composition
    Volume measurement
    Condition monitoring
    Pressure measurement
    Temperature measurement
    Flow calculation

  • Medium temperature range

    –40 °C ... +180 °C

  • Pressure rating

    150 / 300 / 600 / 900 / 1,500 / 2,500

  • Materials in contact with the medium

    Low temperature carbon steel, stainless steel

  • Nominal pipe size

    2 ″ ... 52 ″, (DN50 ... DN1400)

  • Number of valves

    FLOWSKID600-compact: ≤ 5
    FLOWSKID600: ≤ 11

  • Items supplied

    FLOWSIC600-XT
    Flow-X
    Analyzers including protected rooms
    Gas chromatograph
    Valves
    Skid structure
    Monitoring system
    Station control device 
    Piping 
    Pressure and temperature measurement technology

  • Conformities

    ISO9001
    DIN
    ANSI
    ASME