Specs at a glance
-
Max. measurement error
Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
-
Measuring range
0.5 m3/h to 263000 m3/h (2.5gal/min to 1665 Mgal/d)
-
Medium temperature range
Liner material hard rubber: 0 to +80 °C (+32 to +176 °F)
Liner material polyurethane: –20 to +50 °C (–4 to +122 °F)
Liner material PTFE: –20 to +90 °C (–4 to +194°F) -
Max. process pressure
PN 40, Class 300, 20K
-
Wetted materials
Liner material hard rubber: 0 to +80 °C (+32 to +176 °F)
Liner material polyurethane: –20 to +50 °C (–4 to +122 °F)
Liner material PTFE: –20 to +90 °C (–4 to +160 °F)
Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022)
Field of application
Thanks to its international approvals (e.g. for drinking water), Promag W serves a wide variety of applications. It is available as both compact or remote version. With its straightforward hard- and software design, Promag W 10 simplifies every step in its life cycle from engineering to servicing at usual Endress+Hauser quality. Heartbeat Technology enables measurement reliability and compliant verification.
The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity.
Suitable for elementary measurement tasks such as raw water intake.
Device properties
International drinking water approvals
Degree of protection IP68 (Type 6P enclosure)
System integration with HART, Modbus RS485
Flexible operation with app and optional display
Benefits
Reliable measurement at constant accuracy with 0 x DN inlet run without pressure loss
Flexible engineering – sensor with fixed or lap-joint process connections
Application fitness – EN ISO 12944 corrosion protection for underground or underwater installation
Improved plant availability – sensor compliant with industry-specific requirements
Optimum usability – operation with mobile devices and SmartBlue app or display with touch screen
Simple, time-saving commissioning – guided parameterization in advance and in the field
Integrated verification – Heartbeat Technology
Videos
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Proline Promag W 10
English version - 07/2026
Electromagnetic flowmeter
EN 01/07/202603/10/202201/07/2021Language:
English
Version:
01/07/2026
File size:
3.5 MB
File name:
TI01580DEN_0325-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promag W 10
English version - 10/2022
Electromagnetic flowmeter Modbus RS485
EN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
4.1 MB
File name:
BA02073DEN_0222-00.pdf
-
-
-
Technical Information (TI)
TI Proline Promag W 10
Electromagnetic flowmeter
EN 01/07/202603/10/202201/07/2021Language:
English
Version:
01/07/2026
File size:
3.5 MB
File name:
TI01580DEN_0325-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promag W 10
Electromagnetic flowmeter
HARTEN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
4.7 MB
File name:
BA02070DEN_0222-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promag W 10
Electromagnetic flowmeter
Modbus RS485EN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
4.1 MB
File name:
BA02073DEN_0222-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promag W 10
Electromagnetic flowmeter
IO-LinkEN 27/07/202601/07/2026Language:
English
Version:
27/07/2026
File size:
3.1 MB
File name:
BA02492DEN_0226-00.pdf
-
-
-
Device Parameter (GP)
Proline Promag 10
Electromagnetic flowmeter
HARTEN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
1.5 MB
File name:
GP01157DEN_0222-00.pdf
-
-
-
Device Parameter (GP)
Proline Promag 10
Electromagnetic flowmeter
Modbus RS485EN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
1.6 MB
File name:
GP01158DEN_0222-00.pdf
-
-
-
Device Parameter (GP)
GP Proline Promag 10
Electromagnetic flowmeter
IO-LinkEN 01/07/202612/06/2024Language:
English
Version:
01/07/2026
File size:
1.2 MB
File name:
GP01209DEN_0225-00.pdf
-
-
-
Short Instruction (KA)
Flowmeter Proline 10
HART transmitter
with electromagnetic sensorEN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
3.2 MB
File name:
KA01497DEN_0322-00.pdf
-
-
-
Short Instruction (KA)
Flowmeter Proline 10
Modbus RS485 transmitter
with electromagnetic sensorEN 03/10/202201/08/202101/07/2021Language:
English
Version:
03/10/2022
File size:
2.6 MB
File name:
KA01499DEN_0322-00.pdf
-
-
-
Short Instruction (KA)
KA Flowmeter Proline 10
IO-Link transmitter
with electromagnetic sensorEN 01/07/202612/06/2024Language:
English
Version:
01/07/2026
File size:
1.2 MB
File name:
KA01664DEN_0225-00.pdf
-