Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Early oil leak detection at drainage sump pit

The NAR300 ensures peace of mind in oil leak monitoring through its simple, safe, and highly dependable output

The NAR300 system is installed in a drainage sump pit close to a tank or pump yard and offers superior leak detection for petrochemicals, vegetable oils, etc.

Oil leak monitoring with the NAR300 ©Endress+Hauser

Benefits

  • Two independent sensors are combined for accurate liquid leak detection

  • Alarms outputs assuring fail-safe operation

  • No moving parts, long-life, reduces maintenance costs

  • A vibronic tuning fork confirms oil or air and a conductive probe detects water or non-water liquid

  • Works with non-water-soluble liquids independent of dielectric constant

Challenge

Failure to detect an oil leak from a factory may lead to environmental fines and harm the reputations of the implicated companies.

Realization

The NAR300 system is installed in a drainage sump pit with an inbuilt relay to close the valve and stop any environmental oil leaks.

  • Ambient temperature: -20 to +60°C

Components

  • Float sensor NAR30

  • Transmitter NRR26x

  • Sensor I/F box