No drift over 30mbar absolute, even in the extreme vacuum
Ceramic sensor ensure exceptionally reliable measurements even in distillation columns operating at extreme vacuum levels
Cerabar PMC71B reliably measures vacuum pressure, which helps to enhance process yields and results in more consistent product quality.
Results
Accurate measurement
Optimized operation
Maintenance made easy
Challenge
Metallic pressure sensor drift over a period in a 2oo3 installation which makes control decision tough
Realization
The Cerabar PMC71B digital pressure transmitter with capacitive, oil-free ceramic measuring cell guarantees a high degree of system safety thanks to vacuum-proof ceramic membrane with integrated breakage detection.
Pressure measuring range: up to 40 bar (600 psi)
Fully vacuum resistant up to +150°C (302°F) process temperature
Accuracy: up to +/- 0.025%
Benefits
Best fit for vacuum applications and applications with corrosive and abrasive media
Process safety through membrane breakage detection
Overload-resistant high purity ceramic sensor (99.9% Al2O3)
HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics
Heartbeat Technology offers verification and monitoring functions to detect unwanted anomalies
Reduce systematic failures - error free SIL commissioning and instrument guided proof testing
Contact us
Are you interested in our offering? Would you like to discuss about your application?