Specs at a glance
-
Measured variables
Gas components, calorific value, density, Wobbe index, molar mass, compressibility
-
Measuring medium
Natural gas, biogas, air, H2, O2, N2
-
Analysis time
≥45 seconds
Field of application
The next level in gas and BTU analysis: ENERSIC600 is a gas chromatograph for custody transfer applications that demonstrates its strengths in particular for hydrogen-containing natural gas. Its general advantages: Low installation and operating costs while also highly reliable. With its rugged and compact design, ENERSIC600 is easy to integrate into analyzer systems – even directly within explosion-hazardous areas. ENERSIC600 performs a precise gas analysis in just 45 seconds.
Natural gas custody transfer and LNG applications
Fuel gas and flare gas applications in gas production
Device properties:
Stable, precise gas analysis in 45 seconds
Measurement of natural gas, H2 up to 20 mol % and O2 up to 5 mol % with one device
H2-ready: easy to retrofit for hydrogen analysis
Rugged, compact design and only 15 kg (33 lbs) weight
Automatic calibration and autonomous operation with real-time diagnostics
Innovative cartridge concept
Benefits
Precise billing, even for a quickly changing gas composition
Cost savings thanks to integrated H2 and O2 analysis
Saves up to 70 % space and weight compared to previous solutions
Cost-effective and flexible system integration for up to four sample streams
Easy integration into existing analyzer systems
Up to 50 % shorter commissioning time
Quick and easy cartridge replacement
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Innovation (IN)
ENERSIC600 – Gas chromatograph for reliable custody transfer gas analysis
English version - 07/2026
Custody transfer gas analysis in just 45 seconds – energy measurement included
Language:
English
Version:
14/07/2026
File size:
3.4 MB
File name:
8029970_IN_ENERSIC600_en_V2-1_2026.07_EHS_WEB.pdf
-
-
-
Operating Instruction (BA)
ENERSIC600
English version - 09/2026
Gas Chromatograph
EN 01/09/202601/07/202601/01/202601/08/2025Language:
English
Version:
01/09/2026
File size:
3.6 MB
File name:
8024146_1Y2L_OI_ENERSIC600_en_V1-3_2026-09_EHS.pdf
-
-
-
Operating Instruction (BA)
ENERSIC600
Gas Chromatograph
EN 01/09/202601/07/202601/01/202601/08/2025Language:
English
Version:
01/09/2026
File size:
3.6 MB
File name:
8024146_1Y2L_OI_ENERSIC600_en_V1-3_2026-09_EHS.pdf
-
-
-
Short Instruction (KA)
ENERSIC600, Software Manual
This document describes the use of the dedicated PC software
for the ENERSIC600.EN 01/07/2025Language:
English
Version:
01/07/2025
File size:
3.7 MB
File name:
8029484_AE00_KA_ENERSIC600_Software_en_V1-0_2025-07.pdf
-
-
-
Innovation (IN)
ENERSIC600
信頼性の高い取引計量用ガス分析のためのガスクロマトグラフ
Language:
Japanese
Version:
29/07/2026
File size:
4.5 MB
File name:
IN01454DJA_0125_ENERSIC600.pdf
-
-
-
Innovation (IN)
ENERSIC600 – Gas chromatograph for reliable custody transfer gas analysis
Custody transfer gas analysis in just 45 seconds
– energy measurement includedLanguage:
English
Version:
14/07/2026
File size:
3.4 MB
File name:
8029970_IN_ENERSIC600_en_V2-1_2026.07_EHS_WEB.pdf
-
-
-
Innovation (IN)
ENERSIC600 (eBrochure)
Custody transfer gas analysis in just 45 seconds –
energy measurement includedLanguage:
English
Version:
01/08/2025
File size:
8.8 MB
File name:
E437582_ENERSIC600_eBrochure_1600x900px_en_V1-0_2025-08.pdf
-
-
-
Explosion Protection
Product family: ENERSIC, ENERSIC600
Product root: IEN600-
Region: Canada/USA
Approval agency: QPS
Protection: Cl. I Div. 1Language:
English
Version:
13/08/2026
File size:
141.5 KB
File name:
9432705_00_AP_ENERSIC600_en_QPS_ML3880-1_Rev00.pdf
-
-
-
Explosion Protection
Product family: ENERSIC, ENERSIC600
Product root: IEN600-
Region: Europe
Approval agency: DEKRA
Protection: Ex dLanguage:
English
Version:
03/06/2026
File size:
2.3 MB
File name:
9426093_01_AP_ENERSIC600_en_DEKRA_25ATEX0062X_Rev01.pdf
-
-
-
Explosion Protection
Product family: ENERSIC, ENERSIC600
Product root: IEN600-
Region: International (IECEx)
Approval agency: DEKRA
Protection: Ex dLanguage:
English
Version:
03/06/2026
File size:
284.4 KB
File name:
9426460_01_AP_ENERSIC600_en_DEKRA_IECEx_DEK_25.0031X_Rev01.pdf
-
-
-
Application software
ENERSIC Process
Software for configuration and parametrization of ENERSIC600 gas chromatographs
Language:
Language neutral
Version:
30/05/2025
File size:
442 MB
File name:
ENERSIC Process
-
-
-
Application software
ENERSIC Explorer
Expert Software for configuration and parametrization of ENERSIC600 gas chromatographs
Language:
Language neutral
Version:
30/05/2025
File size:
447 MB
File name:
ENERSIC Explorer
-